IESNA:LM-63-2002
[TEST]P1380248
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-740-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4212.2
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
630.4 697.7 748.5 765.0 765.0 743.7 684.7 606.8 578.5 622.1 702.4 793.3 933.8 1099.1 1264.4 1396.6 1506.4 1600.8 
1711.8 1833.4 1930.2 1940.8 1787.4 1468.6 999.9 543.1 348.3 238.5 160.6 101.5 57.8 29.5 14.2 7.1 4.7 0.0 0.0 
630.4 696.5 749.6 767.4 765.0 742.6 685.9 611.5 579.6 626.9 697.7 782.7 931.5 1093.2 1263.2 1404.9 1520.5 1623.3 
1726.0 1828.7 1946.7 1950.3 1853.5 1518.2 979.9 557.2 361.2 244.4 166.5 107.4 61.4 31.9 16.5 7.1 3.5 0.0 0.0 
630.4 698.9 747.3 767.4 773.3 753.2 706.0 635.1 592.6 622.1 684.7 772.1 899.6 1051.9 1238.4 1420.2 1540.6 1606.7 
1727.1 1836.9 1959.7 2016.4 1962.1 1708.3 1201.8 694.2 446.2 312.8 221.9 134.6 83.8 53.1 33.1 21.2 5.9 1.2 0.0 
630.4 694.2 748.5 773.3 781.5 776.8 741.4 684.7 628.1 624.5 674.1 747.3 842.9 975.1 1126.2 1270.3 1414.3 1534.7 
1651.6 1781.4 1929.0 2045.9 2063.6 1950.3 1669.3 1075.5 612.7 434.4 321.1 214.9 148.7 95.6 57.8 23.6 8.3 1.2 0.0 
630.4 695.3 744.9 776.8 798.1 799.2 786.2 752.0 704.8 672.9 682.4 730.8 801.6 901.9 1027.1 1174.6 1311.6 1440.3 1564.2 
1702.4 1855.8 2042.3 2197.0 2206.4 2064.8 1649.2 965.7 527.7 379.0 285.7 180.6 115.7 75.6 41.3 9.4 2.4 0.0 
630.4 689.4 736.7 780.3 809.9 826.4 832.3 826.4 804.0 776.8 756.7 768.5 814.6 879.5 968.0 1084.9 1225.4 1368.3 1514.6 
1657.5 1816.9 1979.8 2207.6 2427.2 2513.4 2390.6 1866.4 1028.3 451.0 255.0 167.6 93.3 53.1 31.9 13.0 3.5 0.0 
630.4 676.5 729.6 774.4 808.7 846.5 866.5 891.3 898.4 905.5 909.0 920.8 939.7 977.5 1044.8 1134.5 1256.1 1389.5 1550.1 
1721.2 1890.1 2064.8 2231.2 2519.3 2906.5 3238.2 3174.5 2468.5 1471.0 675.3 181.8 96.8 56.7 24.8 14.2 5.9 0.0 
630.4 668.2 708.3 752.0 800.4 839.4 881.9 927.9 977.5 1021.2 1076.7 1109.7 1144.0 1177.0 1227.8 1309.2 1442.6 1596.1 
1770.8 1956.2 2147.4 2325.7 2495.7 2679.8 3001.0 3566.4 4050.5 3928.9 3241.8 2260.8 1415.5 616.2 139.3 48.4 
20.1 8.3 0.0 
630.4 657.6 690.6 728.4 770.9 812.2 863.0 916.1 986.9 1055.4 1141.6 1221.9 1314.0 1416.7 1535.9 1685.8 1866.4 2062.4 
2289.1 2495.7 2699.9 2874.6 3028.1 3185.1 3352.8 3655.0 4043.4 4206.3 3908.8 3252.4 2184.0 762.6 183.0 68.5 
22.4 8.3 0.0 
630.4 650.5 683.5 719.0 756.7 801.6 846.5 900.8 962.1 1031.8 1121.5 1206.5 1295.1 1383.6 1512.3 1669.3 1864.1 2073.0 
2302.1 2541.7 2753.0 2957.3 3162.7 3332.7 3551.1 3852.1 4192.1 4277.1 3953.7 3343.3 2223.0 734.3 155.8 69.7 
23.6 9.4 0.0 
630.4 642.2 665.8 689.4 723.7 753.2 798.1 841.7 889.0 945.6 1020.0 1087.3 1155.8 1244.3 1339.9 1460.3 1604.4 1769.6 
1945.5 2125.0 2295.0 2433.1 2551.2 2688.1 2835.7 3006.9 3142.6 3097.8 2741.2 2344.6 1560.7 428.5 100.3 46.0 17.7 
8.3 0.0 
630.4 637.5 648.1 661.1 685.9 711.9 737.8 774.4 806.3 844.1 897.2 942.1 984.6 1033.0 1084.9 1158.1 1256.1 1350.5 1466.2 
1573.7 1664.6 1746.0 1808.6 1870.0 1940.8 2023.5 2084.8 2011.7 1717.7 1461.5 1011.7 334.1 63.7 30.7 14.2 8.3 0.0 
630.4 634.0 631.6 641.0 651.7 663.5 671.7 677.6 687.1 697.7 706.0 706.0 690.6 676.5 651.7 636.3 635.1 639.9 657.6 
680.0 707.1 723.7 729.6 706.0 676.5 662.3 577.3 413.2 269.2 172.4 108.6 54.3 26.0 15.3 9.4 7.1 0.0 
630.4 611.5 590.3 573.7 553.7 526.5 487.6 442.7 390.8 330.6 282.2 250.3 226.7 217.2 216.0 213.7 209.0 209.0 211.3 
213.7 207.8 190.1 170.0 144.0 120.4 95.6 73.2 56.7 46.0 36.6 27.2 20.1 14.2 10.6 7.1 4.7 0.0 
630.4 592.6 554.9 504.1 453.3 391.9 317.6 259.7 221.9 200.7 191.2 185.3 180.6 175.9 172.4 167.6 164.1 157.0 149.9 
142.8 135.8 128.7 118.1 103.9 86.2 70.8 59.0 49.6 41.3 33.1 24.8 16.5 10.6 8.3 4.7 3.5 0.0 
630.4 576.1 515.9 436.8 360.1 284.5 231.4 207.8 193.6 181.8 168.8 158.2 151.1 144.0 136.9 131.0 126.3 121.6 116.9 112.2 
105.1 98.0 92.1 85.0 76.7 67.3 57.8 48.4 39.0 27.2 18.9 13.0 9.4 4.7 3.5 2.4 0.0 
630.4 564.3 476.9 387.2 292.8 232.6 210.1 197.2 185.3 170.0 154.7 141.7 131.0 122.8 116.9 111.0 105.1 99.2 95.6 92.1 90.9 
88.5 85.0 79.1 73.2 63.7 54.3 43.7 33.1 23.6 16.5 11.8 7.1 4.7 2.4 2.4 0.0 
630.4 549.0 442.7 338.8 250.3 216.0 203.1 190.1 175.9 159.4 144.0 132.2 124.0 115.7 109.8 103.9 99.2 94.4 90.9 88.5 86.2 83.8 
80.3 75.6 69.7 63.7 55.5 47.2 39.0 30.7 24.8 18.9 11.8 3.5 2.4 2.4 0.0 
630.4 545.4 430.9 309.3 233.7 211.3 200.7 187.7 171.2 155.8 140.5 129.9 119.2 112.2 107.4 102.7 96.8 93.3 88.5 87.4 85.0 82.6 
77.9 73.2 67.3 61.4 54.3 46.0 40.1 34.2 27.2 20.1 10.6 4.7 3.5 2.4 0.0 
630.4 536.0 407.3 285.7 225.5 209.0 197.2 184.2 170.0 153.5 139.3 127.5 116.9 109.8 103.9 100.3 96.8 90.9 86.2 83.8 80.3 77.9 
74.4 68.5 61.4 51.9 43.7 37.8 31.9 26.0 21.2 14.2 5.9 4.7 3.5 2.4 0.0 
630.4 530.1 399.0 276.2 223.1 207.8 196.0 183.0 168.8 153.5 138.1 125.1 113.3 106.2 101.5 98.0 94.4 87.4 83.8 81.5 79.1 76.7 
72.0 63.7 53.1 43.7 33.1 28.3 22.4 17.7 11.8 8.3 4.7 3.5 3.5 2.4 0.0 
630.4 531.2 401.4 275.1 223.1 207.8 198.3 184.2 168.8 153.5 139.3 126.3 113.3 106.2 101.5 99.2 94.4 87.4 83.8 82.6 80.3 75.6 
70.8 62.6 53.1 42.5 31.9 26.0 21.2 16.5 11.8 7.1 4.7 3.5 2.4 1.2 0.0 
